??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BUS M30K0-PWCET-350-S92K
HELP_VARIABLE
Company
Balluff
Description
Ultrasonic sensors
Bill of material
BALLUFF BUS M30K0-PWCET-350-S92K
VERF
Availability
no more available
BC
Order code
BUS0015
TC
Product identifier
BUS M30K0-PWCET-350-S92K
PX
Product view
44960_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.176 Kg
TRAFFIC
Customs number
90151010
BAD7921
Design of analog output
AAD2511
Material of the cable mantle
BAD8491
Height of sensor
mm
BAD8231
Width of sensor
mm
SYMBOL
DESCRIPT
Description
Analog output = Analog, voltage/Analog, current 0…10 V/4…20 mA, Switching output = 2x PNP normally open/normally closed (NO/NC), Connection = Connector, M12x1, 5-pin, Housing material = PBT, Material sensing surface = Epoxy hollow glass sphere, Range = 350...3500 mm, Switching frequency = 1 Hz, Ambient temperature = -15...70 °C, IP rating = IP67, Repeat accuracy = 0.2 %FS, Operating voltage Ub = 15...30 VDC
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.